PRESS RELEASE

TDK launches Tronics AXO314, a closed-loop digital MEMS accelerometer for high dynamics industrial applications

TDK launches Tronics AXO314, a closed-loop digital accelerometer for high dynamics industrial applications

September 11, 2024

TDK Corporation (TSE:6762) announces a new product in the Tronics AXO®300 accelerometers platform. After the successful launch of AXO315 for avionics applications, AXO305 for land and marine positioning systems, and AXO301 for railway applications and inclination measurement, Tronics extends its portfolio with AXO314, a high-performance digital MEMS accelerometer with ±14 g input range for industrial applications operating under shock and vibration.

A new robust, miniature, and precise sensing solution

Empowered by the company’s industry-unique closed-loop architecture that provides excellent linearity and high vibration rejection, AXO314 offers a low-SWaP (Size, Weight, and Power), digital, and cost-effective alternative to bulky and expensive tactical-grade quartz accelerometers.

With its 1-year composite bias repeatability of 1 mg and its bias instability of 4 µg, the AXO314 brings a robust, miniature, and precise acceleration sensing solution to dynamic systems exposed to harsh environments and requiring a high level of stability and reliability.

Ideal for land, sea, and air surveying and mapping

Combined with Tronics’ high stability MEMS gyro GYPRO®4300 that shares the same SMD J-lead package for excellent thermal behavior and the same 24-bit SPI interface, AXO314 is the ideal candidate for integration into multi-axis tactical-grade IMU and INS used in land, sea, and air surveying and mapping applications, as well as GNSS-assisted positioning systems for aerial and ground vehicles.

“Among all the applications with high shock and vibration where high performance +/- 14g range accelerometer is needed, inertial navigation and positioning of UAV represents a promising market” explains Pierre-Marie Visse, Senior Technology & Market Analyst, MEMS & Sensing at Yole Group. “Indeed, the revenues of inertial sensors in this sector are $27 million in 2023, and will reach $104 million in 2029, with an impressive 25% CAGR on this forecast period.”

AXO314 is not classified under dual-use export control and complies with REACH and RoHS standards. Similarly to all products from the company’s high-performance MEMS inertial sensors portfolio, AXO314 accelerometers are factory-calibrated to provide a highly accurate output over its temperature range. Raw data output can be also selected to enable customer-specific compensation strategies.

Main applications

• IMU and INS for GNSS-assisted navigation and positioning of aerial and ground vehicles
• Aerial survey and mapping
• Survey and drilling guidance of mining instruments
• IMU for Track Geometry Measurement Systems

Main features and benefits

• ±14 g input range single-axis
• 1-year composite bias repeatability: 1 mg
• Vibration rejection: 20 μg/g²
• Bias over temperature: 0.5 mg
• Noise density: 15 μg/√Hz
• Temp. range: -40 °C to +85 °C

AXO314 to be showcased at INTERGEO 2024

Volume production of the AXO314 already started in May 2024 and is available for sampling and customer evaluations directly at Tronics or through specialized distribution channels. It will be exhibited for the first time on the Tronics’ booth G1.074 at INTERGEO 2024, one of the world’s leading events for surveying and mapping applications that will take place in Stuttgart, Germany from September 24 to 26, 2024.

download

Get in touch with our team